IESNA:LM-63-2002
[TEST]P956684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51106
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7027.5 7557.4 8126.4 8698.1 9136.3 9404.6 9567.8 9659.5 9760.6 9877.9
10028.9 10233.9 10510.3 10836.6 11233 11900.4 12908.9 14246.5 15898.2 17963.8
20671.3 23779.2 27088 30097.5 31916.4 30992.8 29144.2 26667.3 23691.6 20145.5
15659.5 11188.5 7322.8 4256.7 1872.8 579.8 0
7027.5 7586 8226.5 8861 9328.9 9613.3 9747.9 9781.1 9802.9 9822.3
9853.6 9920.5 10042.9 10196.6 10449.9 10979.2 11907.1 13252.5 15005.3 17095.3
19598.3 22480 25804.4 29398.5 33002.1 33959.4 31928.5 29315.5 26571.9 23450.8
19080.5 14381.9 10009.5 6093.4 2847.7 907.4 0
7027.5 7614.8 8326.8 9023.6 9521.4 9821.8 9927.8 9902.7 9845.5 9766.8
9678.3 9606.9 9575.9 9557 9667 10058 10905.3 12258.5 14112.2 16226.4
18525.6 21181 24520.8 28699.3 34088 36926 34712.9 31963.6 29452.5 26756.3
22501.5 17575.5 12695.9 7930.4 3822.5 1235.1 0
7027.5 7655.6 8426 9170 9693.2 9977.1 10025.1 9904.6 9717.4 9501.4
9275.5 9073.2 8919 8813.8 8892.5 9354.2 10381.9 11957 13979.3 16199.4
18530.1 21049.6 24008.7 27672.1 32812.5 36782.3 35263.8 32221.9 29567.9 26839.4
22808.7 18015.1 13242.3 8540.6 4341.6 1524.7 0
7027.5 7696.3 8525.5 9316.4 9864.9 10131.9 10122.7 9906.2 9589.3 9236.1
8872.6 8539.8 8262 8070.6 8118.3 8650.4 9858.5 11655.5 13846 16172.5
18534.7 20918 23496.6 26645.2 31537 36638.3 35814.4 32480 29683.6 26922.2
23115.8 18454.6 13788.6 9151.1 4860.7 1814.3 0
7027.5 7720.6 8579.4 9404.6 9969 10207.4 10125.4 9797 9348.3 8881.5
8441.9 8062.5 7764.8 7603.3 7793.6 8629.3 10227.9 12461.3 15136.9 18034.8
20934.8 23784.9 26687.3 29866.9 34585.8 39431.2 39363.8 36178.2 32990.8 29509.6
25128.9 19985 14944.4 9946.7 5514.4 2141.2 0
7027.5 7744.8 8633.4 9492.8 10072.6 10282.9 10128.1 9687.8 9107.2 8526.9
8011.3 7585.2 7267.5 7135.9 7469.2 8608.3 10597.4 13267.1 16428.1 19896.6
23334.8 26651.7 29877.7 33088.6 37634.7 42224.4 42913.4 39876.2 36297.7 32097.1
27142 21515.4 16099.6 10742.2 6167.8 2468 0
7027.5 7757 8666 9540.5 10119 10308.3 10101.2 9587.7 8931.6 8307.4
7780.4 7358.1 7056.9 6970.6 7430.7 8784.7 11026.1 14046.9 17709.6 21772.6
25811.2 29715.7 33530.4 37225.9 42064.2 46438.8 46999.9 43980.2 39829.5 34742.2
29004 22835.9 16793.2 11031.5 6332 2482 0
7027.5 7769.1 8698.9 9588 10165.1 10333.6 10074.2 9487.4 8756.1 8087.8
7550.1 7131.3 6846.3 6805 7392.1 8961 11454.9 14826.8 18991.3 23648.4
28287.5 32779.3 37183 41362.8 46493.8 50652.9 51086.2 48084.3 43361.1 37387.1
30866.1 24156.7 17486.5 11320.6 6496.3 2495.8 0
7027.5 7763.7 8723.7 9610.9 10182.6 10336.3 10042.4 9416.8 8648.2 7968.7
7437.4 7024.8 6747.1 6733.6 7386.2 9052.7 11668.5 15284.7 19769.3 24750
29784.7 34574 39317.4 44009.6 49354.4 53296.9 53337.4 49847.9 44341.3 37486.4
30367.2 23299.2 16107.2 10236.5 5627.9 2095.3 0
7027.5 7769.1 8698.9 9588 10165.1 10333.6 10074.2 9487.4 8756.1 8087.8
7550.1 7131.3 6846.3 6805 7392.1 8961 11454.9 14826.8 18991.3 23648.4
28287.5 32779.3 37183 41362.8 46493.8 50652.9 51086.2 48084.3 43361.1 37387.1
30866.1 24156.7 17486.5 11320.6 6496.3 2495.8 0
7027.5 7757 8666 9540.5 10119 10308.3 10101.2 9587.7 8931.6 8307.4
7780.4 7358.1 7056.9 6970.6 7430.7 8784.7 11026.1 14046.9 17709.6 21772.6
25811.2 29715.7 33530.4 37225.9 42064.2 46438.8 46999.9 43980.2 39829.5 34742.2
29004 22835.9 16793.2 11031.5 6332 2482 0
7027.5 7744.8 8633.4 9492.8 10072.6 10282.9 10128.1 9687.8 9107.2 8526.9
8011.3 7585.2 7267.5 7135.9 7469.2 8608.3 10597.4 13267.1 16428.1 19896.6
23334.8 26651.7 29877.7 33088.6 37634.7 42224.4 42913.4 39876.2 36297.7 32097.1
27142 21515.4 16099.6 10742.2 6167.8 2468 0
7027.5 7720.6 8579.4 9404.6 9969 10207.4 10125.4 9797 9348.3 8881.5
8441.9 8062.5 7764.8 7603.3 7793.6 8629.3 10227.9 12461.3 15136.9 18034.8
20934.8 23784.9 26687.3 29866.9 34585.8 39431.2 39363.8 36178.2 32990.8 29509.6
25128.9 19985 14944.4 9946.7 5514.4 2141.2 0
7027.5 7696.3 8525.5 9316.4 9864.9 10131.9 10122.7 9906.2 9589.3 9236.1
8872.6 8539.8 8262 8070.6 8118.3 8650.4 9858.5 11655.5 13846 16172.5
18534.7 20918 23496.6 26645.2 31537 36638.3 35814.4 32480 29683.6 26922.2
23115.8 18454.6 13788.6 9151.1 4860.7 1814.3 0
7027.5 7655.6 8426 9170 9693.2 9977.1 10025.1 9904.6 9717.4 9501.4
9275.5 9073.2 8919 8813.8 8892.5 9354.2 10381.9 11957 13979.3 16199.4
18530.1 21049.6 24008.7 27672.1 32812.5 36782.3 35263.8 32221.9 29567.9 26839.4
22808.7 18015.1 13242.3 8540.6 4341.6 1524.7 0
7027.5 7614.8 8326.8 9023.6 9521.4 9821.8 9927.8 9902.7 9845.5 9766.8
9678.3 9606.9 9575.9 9557 9667 10058 10905.3 12258.5 14112.2 16226.4
18525.6 21181 24520.8 28699.3 34088 36926 34712.9 31963.6 29452.5 26756.3
22501.5 17575.5 12695.9 7930.4 3822.5 1235.1 0
7027.5 7586 8226.5 8861 9328.9 9613.3 9747.9 9781.1 9802.9 9822.3
9853.6 9920.5 10042.9 10196.6 10449.9 10979.2 11907.1 13252.5 15005.3 17095.3
19598.3 22480 25804.4 29398.5 33002.1 33959.4 31928.5 29315.5 26571.9 23450.8
19080.5 14381.9 10009.5 6093.4 2847.7 907.4 0
7027.5 7557.4 8126.4 8698.1 9136.3 9404.6 9567.8 9659.5 9760.6 9877.9
10028.9 10233.9 10510.3 10836.6 11233 11900.4 12908.9 14246.5 15898.2 17963.8
20671.3 23779.2 27088 30097.5 31916.4 30992.8 29144.2 26667.3 23691.6 20145.5
15659.5 11188.5 7322.8 4256.7 1872.8 579.8 0
7027.5 7499.4 7998.3 8486.7 8869.1 9111 9261.7 9349.1 9438.1 9548.4
9705.8 9925.9 10212.5 10541.8 10950.9 11540.7 12384.7 13489.8 14877.5 16527.3
18505.6 20583.7 22426 23731.8 24058 22684.1 20740.1 18426.6 15902.2 13165.7
10028.6 7019.2 4522.3 2617.4 1177.4 385.6 0
7027.5 7441.5 7870.2 8275.5 8601.8 8817.6 8955.6 9038.7 9115.3 9218.6
9383.1 9617.7 9915.1 10247.3 10668.6 11180.9 11860.5 12733.1 13856.8 15090.6
16339.6 17388.1 17764.3 17366 16199.4 14375.4 12335.9 10185.9 8112.9 6186.2
4397.7 2849.8 1721.8 978.4 482.2 191.5 0
7027.5 7379.7 7742.4 8080.3 8343.8 8525.2 8638.5 8692.7 8735 8792.2
8895.8 9057.6 9267.1 9485.8 9735 10014.1 10368.4 10832 11442 12091.9
12694.8 13086.4 13000.1 12392.8 11262.6 9734.4 8175.2 6647.8 5234.2 4001.6
2904.3 1968 1268 779.9 416.9 172.9 0
7027.5 7318.2 7614.8 7885.1 8086 8232.9 8321.4 8346.7 8354.8 8365.6
8408.2 8497.2 8619.1 8724.3 8801.4 8847.2 8876.1 8930.8 9027.1 9093.2
9050 8784.4 8235.6 7419.9 6325.8 5093.5 4014.8 3109.8 2355.5 1817
1410.9 1086.2 814.4 581.9 351.9 154.2 0
7027.5 7256.2 7486.2 7694.9 7855.1 7960.6 8007.8 7982.7 7913.6 7829
7745.4 7689.5 7663.4 7631 7570.1 7465.7 7322 7173.7 7035.9 6922.1
6798 6588.5 6241.2 5751.5 5115.6 4354.6 3669.9 3011.9 2383.6 1901.4
1487.5 1138.3 836 585.7 350 152.4 0
7027.5 7194.2 7357.9 7504.8 7624 7688.2 7694.1 7618.6 7472.5 7292.3
7082.8 6881.9 6707.2 6537.3 6339.3 6084.2 5768.2 5417.1 5044.9 4751
4546 4392.9 4246.7 4082.8 3905.3 3615.7 3325 2913.7 2411.4 1986.1
1564.1 1190.6 857.5 590 347.9 150.5 0
7027.5 7134.8 7237.9 7337.4 7426.1 7464.1 7434.7 7306.6 7085.8 6826.6
6537.3 6272.7 6051.6 5860.9 5673.5 5452.9 5189.7 4899.3 4590.8 4346.8
4184.7 4077.9 4000.5 3908.8 3768.6 3524.8 3282.1 2937.7 2522.5 2143.6
1740.4 1361.8 1002.6 696.8 426.1 182.3 0
7027.5 7075.5 7117.9 7169.9 7227.6 7240 7175.3 6994.6 6699.1 6360.9
5992 5663.5 5396 5184.3 5007.7 4821.6 4611.3 4381.5 4136.7 3942.5
3823.3 3763.2 3754.3 3734.9 3631.9 3434.2 3239.2 2961.5 2633.3 2300.8
1916.8 1533.1 1147.4 803.6 504.3 214.4 0
7027.5 7018.1 7004.6 7015.4 7037 7039.7 6953.4 6733.6 6395.1 6014.9
5637.4 5340.7 5125 4965.9 4825.7 4662.5 4467 4248.6 4001.9 3768.6
3594.7 3500.3 3509.7 3519.2 3489.5 3416.7 3241.4 2955.5 2633.3 2327.2
2038.7 1734 1387.4 1008.6 656.6 277.8 0
7027.5 6954.2 6892.7 6870.6 6881.4 6894.8 6837.4 6662.1 6376.3 6051.9
5737.2 5462.1 5220.2 5008.3 4808.2 4598.4 4368.6 4124.6 3881.9 3665.3
3474.7 3332.5 3257 3211.7 3169.1 3119.5 3014.9 2828.3 2591.5 2327.8
2028.4 1728.6 1386.6 1019.9 671.5 296.6 0
7027.5 6902.4 6795.1 6740.6 6744.4 6782.7 6783.7 6681.8 6468 6187.5
5893.6 5613.1 5339.9 5079.2 4827.6 4576.8 4319.8 4059.8 3818.8 3612.5
3427.7 3286.2 3183.7 3104.9 3030.8 2946.4 2831 2675.1 2482.6 2253.1
1971 1682.5 1348.1 1001 651.2 288.5 0
7027.5 6850.9 6697.2 6610.9 6607.4 6671 6730.3 6701.2 6559.6 6323.1
6050 5764.1 5460.2 5150.1 4847.3 4555.2 4271 3995.1 3755.9 3559.6
3381.1 3240 3110.6 2998.2 2892.2 2773.5 2646.8 2521.9 2373.6 2178.4
1913.3 1636.3 1309.2 982.1 631 280.5 0
7027.5 6804.2 6615.2 6503 6499.5 6599.3 6740.1 6818.8 6763.8 6556.1
6259.5 5936.4 5603.1 5264.2 4934.4 4617.8 4316 4031.8 3786.7 3588.7
3426.4 3308.3 3207.4 3102.2 2983.6 2831.5 2669.2 2514.9 2349.3 2142.8
1879.3 1601.8 1280.4 961.6 608.1 276.1 0
7027.5 6757.8 6533.5 6395.1 6391.6 6528.1 6749.8 6936.4 6968.2 6789.7
6469.3 6108.5 5746.1 5378.5 5021.2 4680.1 4361.1 4068.7 3817.9 3617.6
3472 3376.2 3304 3206.3 3074.7 2889.5 2691.3 2507.9 2325.1 2107.4
1845.1 1567.3 1251.3 941.1 585.2 271.8 0
7027.5 6717.1 6461.2 6304.3 6293.8 6451 6729.8 6998.9 7099 6959.8
6636.8 6242.8 5857.4 5485.3 5126.9 4785.5 4463 4165.3 3909.6 3707.4
3556.6 3453.9 3387.6 3304.5 3187.5 3020.8 2832 2637.9 2439.4 2197.5
1911.9 1621.8 1296.6 937.4 565.8 271 0
7027.5 6676.4 6388.9 6213.1 6195.6 6374.4 6709.8 7061.2 7229.8 7130
6804.2 6377.1 5969.1 5592.3 5232.9 4891.2 4564.9 4262.1 4001.3 3796.9
3641 3531.3 3471.2 3402.7 3300.2 3152.4 2973.1 2768.1 2553.7 2287.3
1978.8 1676 1341.6 933.6 546.1 270.2 0
7027.5 6635.4 6323.4 6132.8 6105.3 6280.8 6628.7 6995.7 7199.6 7148.3
6866.8 6446.7 6025.7 5655.2 5308.4 4984.5 4672.2 4378 4121.6 3915.6
3747.3 3630.3 3558 3488.4 3387.3 3245.4 3062.1 2852.5 2626.6 2353.1
2038.4 1727.2 1384.7 918.5 504.3 238.4 0
7027.5 6594.7 6257.6 6052.7 6014.9 6187.5 6547.5 6930.4 7169.1 7166.4
6929.1 6516.5 6082.3 5718.3 5383.9 5077.8 4779.8 4494 4241.9 4034.2
3853.5 3729.5 3644.5 3574.4 3474.7 3338.5 3151.1 2936.7 2699.4 2418.9
2098 1778.5 1427.9 903.4 462.5 206.3 0
7027.5 6563.1 6207.2 5992.5 5943.2 6095.8 6417 6757.6 6971.4 6977.6
6774.3 6406.2 5998.5 5641.2 5328.9 5052.5 4786 4525 4286.4 4085.5
3919.3 3807.4 3727.1 3657.8 3558.3 3415.1 3218.5 2994.9 2751.9 2470.4
2144.9 1827.8 1465.4 983.2 537.2 237.6 0
7027.5 6531.3 6156.5 5932.7 5871.2 6004.1 6286.5 6584.7 6774 6788.9
6619.8 6296.2 5914.3 5563.8 5274.1 5027.1 4792 4556 4330.8 4136.7
3985.1 3885.4 3809.9 3740.8 3641.8 3491.6 3285.9 3053.2 2804.5 2521.9
2191.9 1876.9 1502.6 1063 612.1 269.1 0
7027.5 6505.7 6121.2 5890.6 5824.3 5943.5 6194.2 6448.8 6607.4 6617.4
6467.1 6177.8 5829.7 5496.1 5211.6 4969.7 4743.2 4514.8 4293.6 4110.8
3983.5 3899.4 3829.3 3760.5 3663.4 3512.4 3307.2 3073.9 2824.5 2545.7
2216.7 1900.1 1533.3 1115.3 676.9 295.3 0
7027.5 6480.1 6085.8 5848.5 5776.8 5882.8 6102 6312.9 6441 6445.6
6315.1 6059.4 5744.4 5428.4 5149.3 4912 4694.4 4473.8 4256.7 4084.9
3982.4 3913.4 3848.7 3780.2 3685 3533.2 3328.2 3094.4 2844.4 2569.4
2241.5 1923.3 1564.1 1167.7 741.6 321.4 0
7027.5 6460.1 6060.8 5819.7 5749.6 5852.3 6059.7 6250.3 6360.9 6361.2
6241.7 6010.3 5719.4 5411.9 5124.2 4866.4 4628 4391.5 4162.6 4001.3
3915.6 3858.9 3801.2 3732.2 3638.1 3490.8 3287.5 3056.9 2814 2544
2229.1 1906 1556.5 1164.4 736.2 315 0
7027.5 6440.2 6035.7 5791.1 5722.3 5822.1 6017.6 6187.5 6280.5 6276.5
6168.6 5961 5694 5395.5 5099.4 4821.1 4562.2 4309.3 4068.7 3917.7
3848.7 3804.5 3753.8 3684.2 3591.4 3448.5 3246.8 3019.7 2783.5 2518.7
2216.7 1888.2 1549.2 1160.9 730.8 308 0
7027.5 6421.8 6016.5 5773.8 5707.8 5809.7 6001.4 6167 6254.9 6248.2
6141.9 5948.8 5694 5397.6 5094 4797.1 4517.5 4244.3 3992.4 3847.1
3783.4 3745.9 3702.5 3633.5 3539.1 3393.5 3193.4 2970.1 2736 2473.4
2178.6 1849.9 1497.7 1117.5 696.8 290.7 0
7027.5 6403.2 5997.4 5756.8 5693.2 5797.3 5985.3 6146.2 6229.3 6219.9
6115.5 5936.7 5694 5400.1 5088.6 4773.1 4473.2 4179.3 3916.1 3776.7
3718.2 3687.7 3651.3 3582.5 3486.8 3338.5 3140.3 2920.5 2688.6 2428.3
2140.6 1811.6 1446 1073.8 662.8 272.9 0
7027.5 6380.3 5978.5 5743.9 5687.3 5795.1 5983.9 6143 6221.2 6207.7
6099.9 5932.7 5698.1 5404.1 5085.9 4759.6 4446.8 4136.7 3867 3729.5
3672.9 3645.9 3613.5 3543.4 3446.3 3289.9 3098.5 2882.7 2645.4 2386.6
2100.7 1779.8 1386.1 1035.5 628.3 256.2 0
7027.5 6403.2 5997.4 5756.8 5693.2 5797.3 5985.3 6146.2 6229.3 6219.9
6115.5 5936.7 5694 5400.1 5088.6 4773.1 4473.2 4179.3 3916.1 3776.7
3718.2 3687.7 3651.3 3582.5 3486.8 3338.5 3140.3 2920.5 2688.6 2428.3
2140.6 1811.6 1446 1073.8 662.8 272.9 0
7027.5 6421.8 6016.5 5773.8 5707.8 5809.7 6001.4 6167 6254.9 6248.2
6141.9 5948.8 5694 5397.6 5094 4797.1 4517.5 4244.3 3992.4 3847.1
3783.4 3745.9 3702.5 3633.5 3539.1 3393.5 3193.4 2970.1 2736 2473.4
2178.6 1849.9 1497.7 1117.5 696.8 290.7 0
7027.5 6440.2 6035.7 5791.1 5722.3 5822.1 6017.6 6187.5 6280.5 6276.5
6168.6 5961 5694 5395.5 5099.4 4821.1 4562.2 4309.3 4068.7 3917.7
3848.7 3804.5 3753.8 3684.2 3591.4 3448.5 3246.8 3019.7 2783.5 2518.7
2216.7 1888.2 1549.2 1160.9 730.8 308 0
7027.5 6460.1 6060.8 5819.7 5749.6 5852.3 6059.7 6250.3 6360.9 6361.2
6241.7 6010.3 5719.4 5411.9 5124.2 4866.4 4628 4391.5 4162.6 4001.3
3915.6 3858.9 3801.2 3732.2 3638.1 3490.8 3287.5 3056.9 2814 2544
2229.1 1906 1556.5 1164.4 736.2 315 0
7027.5 6480.1 6085.8 5848.5 5776.8 5882.8 6102 6312.9 6441 6445.6
6315.1 6059.4 5744.4 5428.4 5149.3 4912 4694.4 4473.8 4256.7 4084.9
3982.4 3913.4 3848.7 3780.2 3685 3533.2 3328.2 3094.4 2844.4 2569.4
2241.5 1923.3 1564.1 1167.7 741.6 321.4 0
7027.5 6505.7 6121.2 5890.6 5824.3 5943.5 6194.2 6448.8 6607.4 6617.4
6467.1 6177.8 5829.7 5496.1 5211.6 4969.7 4743.2 4514.8 4293.6 4110.8
3983.5 3899.4 3829.3 3760.5 3663.4 3512.4 3307.2 3073.9 2824.5 2545.7
2216.7 1900.1 1533.3 1115.3 676.9 295.3 0
7027.5 6531.3 6156.5 5932.7 5871.2 6004.1 6286.5 6584.7 6774 6788.9
6619.8 6296.2 5914.3 5563.8 5274.1 5027.1 4792 4556 4330.8 4136.7
3985.1 3885.4 3809.9 3740.8 3641.8 3491.6 3285.9 3053.2 2804.5 2521.9
2191.9 1876.9 1502.6 1063 612.1 269.1 0
7027.5 6563.1 6207.2 5992.5 5943.2 6095.8 6417 6757.6 6971.4 6977.6
6774.3 6406.2 5998.5 5641.2 5328.9 5052.5 4786 4525 4286.4 4085.5
3919.3 3807.4 3727.1 3657.8 3558.3 3415.1 3218.5 2994.9 2751.9 2470.4
2144.9 1827.8 1465.4 983.2 537.2 237.6 0
7027.5 6594.7 6257.6 6052.7 6014.9 6187.5 6547.5 6930.4 7169.1 7166.4
6929.1 6516.5 6082.3 5718.3 5383.9 5077.8 4779.8 4494 4241.9 4034.2
3853.5 3729.5 3644.5 3574.4 3474.7 3338.5 3151.1 2936.7 2699.4 2418.9
2098 1778.5 1427.9 903.4 462.5 206.3 0
7027.5 6635.4 6323.4 6132.8 6105.3 6280.8 6628.7 6995.7 7199.6 7148.3
6866.8 6446.7 6025.7 5655.2 5308.4 4984.5 4672.2 4378 4121.6 3915.6
3747.3 3630.3 3558 3488.4 3387.3 3245.4 3062.1 2852.5 2626.6 2353.1
2038.4 1727.2 1384.7 918.5 504.3 238.4 0
7027.5 6676.4 6388.9 6213.1 6195.6 6374.4 6709.8 7061.2 7229.8 7130
6804.2 6377.1 5969.1 5592.3 5232.9 4891.2 4564.9 4262.1 4001.3 3796.9
3641 3531.3 3471.2 3402.7 3300.2 3152.4 2973.1 2768.1 2553.7 2287.3
1978.8 1676 1341.6 933.6 546.1 270.2 0
7027.5 6717.1 6461.2 6304.3 6293.8 6451 6729.8 6998.9 7099 6959.8
6636.8 6242.8 5857.4 5485.3 5126.9 4785.5 4463 4165.3 3909.6 3707.4
3556.6 3453.9 3387.6 3304.5 3187.5 3020.8 2832 2637.9 2439.4 2197.5
1911.9 1621.8 1296.6 937.4 565.8 271 0
7027.5 6757.8 6533.5 6395.1 6391.6 6528.1 6749.8 6936.4 6968.2 6789.7
6469.3 6108.5 5746.1 5378.5 5021.2 4680.1 4361.1 4068.7 3817.9 3617.6
3472 3376.2 3304 3206.3 3074.7 2889.5 2691.3 2507.9 2325.1 2107.4
1845.1 1567.3 1251.3 941.1 585.2 271.8 0
7027.5 6804.2 6615.2 6503 6499.5 6599.3 6740.1 6818.8 6763.8 6556.1
6259.5 5936.4 5603.1 5264.2 4934.4 4617.8 4316 4031.8 3786.7 3588.7
3426.4 3308.3 3207.4 3102.2 2983.6 2831.5 2669.2 2514.9 2349.3 2142.8
1879.3 1601.8 1280.4 961.6 608.1 276.1 0
7027.5 6850.9 6697.2 6610.9 6607.4 6671 6730.3 6701.2 6559.6 6323.1
6050 5764.1 5460.2 5150.1 4847.3 4555.2 4271 3995.1 3755.9 3559.6
3381.1 3240 3110.6 2998.2 2892.2 2773.5 2646.8 2521.9 2373.6 2178.4
1913.3 1636.3 1309.2 982.1 631 280.5 0
7027.5 6902.4 6795.1 6740.6 6744.4 6782.7 6783.7 6681.8 6468 6187.5
5893.6 5613.1 5339.9 5079.2 4827.6 4576.8 4319.8 4059.8 3818.8 3612.5
3427.7 3286.2 3183.7 3104.9 3030.8 2946.4 2831 2675.1 2482.6 2253.1
1971 1682.5 1348.1 1001 651.2 288.5 0
7027.5 6954.2 6892.7 6870.6 6881.4 6894.8 6837.4 6662.1 6376.3 6051.9
5737.2 5462.1 5220.2 5008.3 4808.2 4598.4 4368.6 4124.6 3881.9 3665.3
3474.7 3332.5 3257 3211.7 3169.1 3119.5 3014.9 2828.3 2591.5 2327.8
2028.4 1728.6 1386.6 1019.9 671.5 296.6 0
7027.5 7018.1 7004.6 7015.4 7037 7039.7 6953.4 6733.6 6395.1 6014.9
5637.4 5340.7 5125 4965.9 4825.7 4662.5 4467 4248.6 4001.9 3768.6
3594.7 3500.3 3509.7 3519.2 3489.5 3416.7 3241.4 2955.5 2633.3 2327.2
2038.7 1734 1387.4 1008.6 656.6 277.8 0
7027.5 7075.5 7117.9 7169.9 7227.6 7240 7175.3 6994.6 6699.1 6360.9
5992 5663.5 5396 5184.3 5007.7 4821.6 4611.3 4381.5 4136.7 3942.5
3823.3 3763.2 3754.3 3734.9 3631.9 3434.2 3239.2 2961.5 2633.3 2300.8
1916.8 1533.1 1147.4 803.6 504.3 214.4 0
7027.5 7134.8 7237.9 7337.4 7426.1 7464.1 7434.7 7306.6 7085.8 6826.6
6537.3 6272.7 6051.6 5860.9 5673.5 5452.9 5189.7 4899.3 4590.8 4346.8
4184.7 4077.9 4000.5 3908.8 3768.6 3524.8 3282.1 2937.7 2522.5 2143.6
1740.4 1361.8 1002.6 696.8 426.1 182.3 0
7027.5 7194.2 7357.9 7504.8 7624 7688.2 7694.1 7618.6 7472.5 7292.3
7082.8 6881.9 6707.2 6537.3 6339.3 6084.2 5768.2 5417.1 5044.9 4751
4546 4392.9 4246.7 4082.8 3905.3 3615.7 3325 2913.7 2411.4 1986.1
1564.1 1190.6 857.5 590 347.9 150.5 0
7027.5 7256.2 7486.2 7694.9 7855.1 7960.6 8007.8 7982.7 7913.6 7829
7745.4 7689.5 7663.4 7631 7570.1 7465.7 7322 7173.7 7035.9 6922.1
6798 6588.5 6241.2 5751.5 5115.6 4354.6 3669.9 3011.9 2383.6 1901.4
1487.5 1138.3 836 585.7 350 152.4 0
7027.5 7318.2 7614.8 7885.1 8086 8232.9 8321.4 8346.7 8354.8 8365.6
8408.2 8497.2 8619.1 8724.3 8801.4 8847.2 8876.1 8930.8 9027.1 9093.2
9050 8784.4 8235.6 7419.9 6325.8 5093.5 4014.8 3109.8 2355.5 1817
1410.9 1086.2 814.4 581.9 351.9 154.2 0
7027.5 7379.7 7742.4 8080.3 8343.8 8525.2 8638.5 8692.7 8735 8792.2
8895.8 9057.6 9267.1 9485.8 9735 10014.1 10368.4 10832 11442 12091.9
12694.8 13086.4 13000.1 12392.8 11262.6 9734.4 8175.2 6647.8 5234.2 4001.6
2904.3 1968 1268 779.9 416.9 172.9 0
7027.5 7441.5 7870.2 8275.5 8601.8 8817.6 8955.6 9038.7 9115.3 9218.6
9383.1 9617.7 9915.1 10247.3 10668.6 11180.9 11860.5 12733.1 13856.8 15090.6
16339.6 17388.1 17764.3 17366 16199.4 14375.4 12335.9 10185.9 8112.9 6186.2
4397.7 2849.8 1721.8 978.4 482.2 191.5 0
7027.5 7499.4 7998.3 8486.7 8869.1 9111 9261.7 9349.1 9438.1 9548.4
9705.8 9925.9 10212.5 10541.8 10950.9 11540.7 12384.7 13489.8 14877.5 16527.3
18505.6 20583.7 22426 23731.8 24058 22684.1 20740.1 18426.6 15902.2 13165.7
10028.6 7019.2 4522.3 2617.4 1177.4 385.6 0
7027.5 7557.4 8126.4 8698.1 9136.3 9404.6 9567.8 9659.5 9760.6 9877.9
10028.9 10233.9 10510.3 10836.6 11233 11900.4 12908.9 14246.5 15898.2 17963.8
20671.3 23779.2 27088 30097.5 31916.4 30992.8 29144.2 26667.3 23691.6 20145.5
15659.5 11188.5 7322.8 4256.7 1872.8 579.8 0
